• My Account
  • 0

VIS-NIR Coated Plano-Convex (PCX) Lenses

  • AR Coated to Provide <1.25% Reflectance per Surface for 400 - 1000nm
  • <0.25% Reflectance @ 880nm
  • Designed for 0° Angle of Incidence

Plano-Convex (PCX) Lenses have a positive focal length, making them ideal for collecting and focusing light in imaging applications. They are also useful in a variety of applications involving emitters, detectors, lasers, and fiber optics. Coated versions have optimum light transmission. Available in a wide variety of diameters and focal lengths.

These lenses are available uncoated or with other Anti-Reflection coating options including: MgF2, VIS 0°, NIR I, NIR II, and VIS-EXT, and YAG-BBAR.

Common Specifications

VIS-NIR (400-1000nm)
Coating Specification:
Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm
Surface Quality:
Power (P-V) @ 632.8nm:
Irregularity (P-V) @ 632.8nm:
Focal Length Tolerance (%):

Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer