• My Account
  • 0

NIR II Coated Plano-Convex (PCX) Lenses

  • AR Coated to Provide <0.7% Reflectance per Surface for 750 - 1550nm
  • Designed for 0° Angle of Incidence

Plano-Convex (PCX) Lenses have a positive focal length, making them ideal for collecting and focusing light in imaging applications. They are also useful in a variety of applications involving emitters, detectors, lasers, and fiber optics. Coated versions have optimum light transmission. Available in a wide variety of diameters and focal lengths.

These lenses are available uncoated or with other Anti-Reflection coating options including: MgF2, VIS 0°, VIS-NIR, NIR I, and VIS-EXT, and YAG-BBAR.

Common Specifications

NIR II (750-1550nm)
Coating Specification:
Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm
Surface Quality:
Power (P-V) @ 632.8nm:
Irregularity (P-V) @ 632.8nm:

Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer