• My Account
  • 0

NIR I Coated Plano-Convex (PCX) Lenses

  • AR Coated to Provide <0.5% Reflectance per Surface for 600 - 1050nm
  • Designed for 0° Angle of Incidence

Plano-Convex (PCX) Lenses have a positive focal length, making them ideal for collecting and focusing light in imaging applications. They are also useful in a variety of applications involving emitters, detectors, lasers, and fiber optics. Coated versions have optimum light transmission. Available in a wide variety of diameters and focal lengths.

These lenses are available uncoated or with other Anti-Reflection coating options including: MgF2, VIS 0°, VIS-NIR, NIR II, and VIS-EXT, and YAG-BBAR.

Common Specifications

NIR I (600-1050nm)
Coating Specification:
Ravg ≤0.5% @ 600 - 1050nm
Surface Quality:
Focal Length Tolerance (%):

Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer