• My Account
  • 0

Laser Grade Plano-Convex (PCX) Lenses

  • High Damage Threshold
  • Fused Silica Substrate

Plano-Convex (PCX) Lenses have a positive focal length, making them ideal for collecting and focusing light. They are also useful in a variety of applications involving emitters, detectors, lasers, and fiber optics.

Our TECHSPEC® Laser Grade Plano-Convex (PCX) Lenses are ideal for high energy laser applications. Featuring precision fused silica substrates, these lenses offer improved surface quality and irregularity versus our TECHSPEC® UV Fused Silica PCX Lenses. Custom laser line coatings between 193 and 2200nm are available, please contact our Sales Department with your inquiries.

Laser Optics

Common Specifications

Substrate:
Fused Silica
Surface Quality:
20-10
Focal Length Tolerance (%):
±1
Centering (arcmin):
<1
Surface Accuracy:
λ/10

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram