• My Account
  • 0

Calcium Fluoride Plano-Convex (PCX) Lenses

  • Greater than 90% Transmission from 350nm-7μm
  • Low Index of Refraction

Calcium Fluoride is often used in spectroscopic windows and lenses due to its high transmission from 350nm to 7μm. Calcium Fluoride is also commonly found in cryogenically cooled thermal imaging systems. Its low absorption and high damage threshold makes it a popular choice for excimer laser optics. Calcium Fluoride's low refractive index allows it to be used without an antireflective coating. The Knoop hardness of Calcium Fluoride is 158.3.

#66-122 Kit contains all 9 25.4mm diameter Calcium Fluoride PCX Lenses.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer