• My Account
  • 0

1550nm Laser Line Coated Fused Silica PCX Lenses

1550nm Laser Line Coated Fused Silica PCX Lenses

  • <0.25% reflection at design wavelength>
  • Coatings Available for Diode, HeNe, and Nd:YAG Laser Sources
  • Large Variety of Diameters and Focal Lengths Available
  • 405nm, 532nm, 633nm, and 1064nm V-Coated Options Offered

TECHSPEC® Laser Line Coated Fused Silica PCX Lenses are available in a variety of laser line V-Coat AR coating options. Designed for maximum throughput at the specified laser wavelength, these lenses are ideal for applications utilizing low power HeNe, Diode, and Nd:YAG laser sources. With a maximum reflection of <0.25% per surface at the design wavelength, the lenses will provide superior transmission in applications utilizing multiple optical components.>

Common Specifications

Coating Specification:
Rabs <0.25% @ 1550nm
Surface Quality:
40-20
Diameter Tolerance (mm):
+0.0/-0.025
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Focal Length Tolerance (%):
±1

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer