• My Account
  • 0

100mm Dia x 200mm Focal Length, PCX Condenser Lens

Large PCX Condenser Lenses

Stock #27-501 $60.00
Add quantity to your order and save!
Qty 1-10
$60.00
Qty 11-49
$54.00
Qty 50+ BEST VALUE!
Request a Quote
Quantity:

Product Family Description

Large PCX Condensers offer commercial quality at an excellent price. These large size (4” to 8” diameter) condenser lenses are suitable for use in projectors, spotlight, enlargers, solar condensing and other light concentration duties. These lenses are ground, not cast, using optical BK7 glass. This permits them to be used for magnification or low-resolution imaging duties where a large lens is required. Combine 2 or more lenses to produce systems with shorter focal lengths.


Common Specifications for Product Family

Coating:
Uncoated
Substrate:
N-BK7

Specifications

Diameter (mm):
100.0
Effective Focal Length EFL (mm):
200.0
Back Focal Length BFL (mm):
189.00
Diameter Tolerance (mm):
+0.0/-0.5
Center Thickness CT (mm):
17.00
Radius R1 (mm):
103.50
f/#:
2
Numerical Aperture NA:
0.25
Diameter (inches):
4.0
Effective Focal Length EFL (inches):
8.00
Type:
Condenser Lens
Wavelength Range (nm):
350 - 2200
RoHS:

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer