Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Commercial Grade MgF2 Coated Plano-Concave (PCV) Lenses

Commercial Grade MgF<sub>2</sub> Coated Plano-Concave (PCV) Lenses

Plano-concave lenses (PCV) have one flat side and one inward curved face and a negative focal length. They are used for image reduction or to spread light. MgF2 anti-reflection coating offers improved transmission in the visible spectrum.

Commercial Grade MgF2 Coated Plano-Concave (PCV) Lenses offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Common Specifications

Diameter Tolerance (mm):
+0.00/-0.10
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Center Thickness Tolerance (mm):
±0.10
Focal Length Tolerance (%):
±1
Focal Length Specification Wavelength (nm):
587.6

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer