• My Account
  • 0

UV Fused Silica Plano-Concave (PCV) Lenses

  • 12.7 and 25.4mm diameter lenses discounted 30% off of original list prices
  • 50.8mm lenses discounted 50% off of original list prices

These high performance UV optic elements are manufactured utilizing state of the art CNC equipment. Zygo’s GPI-XP Interferometer is used to assure the surface accuracy and performance of these UV optics. UV Grade lenses are precision manufactured using research-grade synthetic fused silica. In addition to providing excellent transmission characteristics and higher operating temperatures, synthetic fused silica lenses also exhibit an exceptional inclusion specification and chemical purity. These lenses make a superior choice for many laser and imaging applications, particularly those involving ultraviolet wavelengths. A broadband anti-reflection coating is avaliable for optimized throughput in the ultraviolet spectrum.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram