• My Account
  • 0

VIS-EXT Coated Double-Convex (DCX) Lenses

VIS-EXT Coated Double-Convex (DCX) Lenses

  • AR Coated to Provide <0.4% reflectance per surface for 425 - 675nm>
  • Designed for 0° Angle of Incidence

Double-Convex (DCX) Lenses have two outward curved surfaces, a positive focal length and are useful for 1:1 imaging and in multi-element systems.

These lenses are available uncoated or with other Anti-Reflection coating options including: MgF2, VIS 0°, NIR I, NIR II, and VIS-NIR.

Common Specifications

Coating:
VIS-EXT (350-700nm)
Surface Quality:
40-20
Diameter Tolerance (mm):
+0.000/-0.025
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Center Thickness Tolerance (mm):
±0.1

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer