• My Account
  • 0

Commercial Grade MgF2 Coated Double-Convex (DCX) Lenses

Commercial Grade MgF<sub>2</sub> Coated Double-Convex (DCX) Lenses

Double-convex (DCX) lenses have two outward, equally curved surfaces, a positive focal length, and are useful for 1:1 imaging and in multi-element systems. MgF2 anti-reflection coating offers improved transmission in the visible spectrum.

Commercial Grade MgF2 Coated Double-Convex (DCX) Lenses offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Common Specifications

Coating:
MgF2
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Diameter Tolerance (mm):
+0.00/-0.10
Center Thickness Tolerance (mm):
±0.10
Centering (arcmin):
6

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram