• My Account
  • 0

Uncoated Double-Convex (DCX) Lenses

Double-Convex (DCX) Lenses have two outward curved surfaces, a positive focal length and are useful for 1:1 imaging and in multi-element systems.

These lenses are available with a variety of Anti-Reflection coating options: MgF2, VIS 0°, VIS-NIR, NIR I, NIR II, and YAG-BBAR.

Common Specifications

Coating:
Uncoated
Surface Quality:
40-20
Diameter Tolerance (mm):
+0.0/-0.025
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Center Thickness Tolerance (mm):
±0.1

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer