• My Account
  • 0

NIR I Coated Double-Convex (DCX) Lenses

  • AR Coated to Provide <0.5% Reflectance per Surface for 600 - 1050nm
  • Designed for 0° Angle of Incidence

Double-Convex (DCX) Lenses have two outward curved surfaces, a positive focal length and are useful for 1:1 imaging and in multi-element systems.

These lenses are available uncoated or with other Anti-Reflection coating options including: MgF2, VIS 0°, VIS-NIRNIR II, and YAG-BBAR.

Common Specifications

Coating:
NIR I (600-1050nm)
Coating Specification:
Ravg ≤0.5% @ 600 - 1050nm
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Center Thickness Tolerance (mm):
±0.1

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer