• My Account
  • 0

MgF2 Coated Double-Convex (DCX) Lenses

  • AR Coated to Provide <1.75% Reflectance per Surface for 400 - 700nm
  • Designed for 0° Angle of Incidence

Double-Convex (DCX) Lenses have two outward curved surfaces, a positive focal length and are useful for 1:1 imaging and in multi-element systems.

These lenses are available uncoated or with other Anti-Reflection coating options including: VIS 0°, VIS-NIR, NIR INIR II, and YAG-BBAR.

Common Specifications

Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Surface Quality:
40-20
Diameter Tolerance (mm):
+0.0/-0.025
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer