Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Beam Shaping PCV Cylinder Lenses

Beam Shaping PCV Cylinder Lenses

TECHSPEC® Beam Shaping PCV Cylinder Lenses

  • Beam Shaping Grade Specifications
  • Used with Beam Shaping PCX Cylinder Lenses for Circularizing Beams
  • Negative Focal Length

TECHSPEC® Beam Shaping PCV Cylinder Lenses are typically used to diverge collimated light in a single axis. These lenses are designed for system integration due to the tightly controlled specifications and generous volume discounts. TECHSPEC Beam Shaping PCV Cylinder Lenses feature tightly controlled wedge and tilt specifications and are ideal for circularizing elliptical beams in combination with our TECHSPEC Beam Shaping PCX Cylinder Lenses.

Common Specifications

Substrate:
N-BK7
Surface Quality:
40-20
Plano Axis Wedge (arcmin):
<5
Power Axis Wedge (arcmin):
<5
Axial Twist (arcmin):
<3
Irregularity (P-V) @ 632.8nm:
λ/4

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer