Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Beam Shaping Fused Silica Cylinder Lenses

Beam Shaping Fused Silica Cylinder Lenses

TECHSPEC Beam Shaping Fused Silica Cylinder Lenses

  • Offers Superior Performance from UV to IR
  • Fused Silica Substrate
  • Laser Optic Surface Quality

TECHSPEC® Beam Shaping Fused Silica Cylinder Lenses feature precision specifications for the most demanding applications. These lenses are constructed of premium grade fused silica optical glass and are tailored for laser applications with a surface quality of 20-10. Our TECHSPEC® Beam Shaping Fused Silica Cylinder Lenses feature tight wedge tolerances, typically less than 3 arcmin in all dimensions. Integration of these lenses is facilitated by square form factors allowing convenient mounting options.

Common Specifications

Dimensional Tolerance (mm):
+0.0/-0.025
Substrate:
UV Grade Fused Silica
Surface Quality:
20-10
Plano Axis Wedge (arcmin):
<3
Irregularity (P-V) @ 632.8nm:
λ/4
Power (P-V) @ 632.8nm:
1.5λ

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer