Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Beam Shaping PCX Cylinder Lenses

Beam Shaping PCX Cylinder Lenses
Beam Shaping PCX Cylinder Lenses
Beam Shaping PCX Cylinder Lenses

  • Ideal for Beam Shaping Applications
  • Tightly Controlled Optical and Geometric Tolerances
  • Rectangular and Circular Form Factors Available

TECHSPEC® Beam Shaping Plano-Convex (PCX) Cylinder Lenses offer an ideal pairing of tightly controlled tolerances and scalable pricing for volume integration. As opposed to spherical lenses, which focus light in two dimensions, cylinder lenses are used to focus light in one dimension. AR Coating options are available for laser applications, minimizing stray light and maximizing throughput of a system. Our TECHSPEC Beam Shaping PCX Cylinder Lenses are specified to control geometric characteristics in order to ensure consistent performance from design to manufacturing. Typical applications include circularizing elliptical beams from a laser diode, creating a light sheet for measurement systems, or projecting a laser line onto a surface.

Note: For negative focal length cylinder lenses, see our TECHSPEC® Beam Shaping PCV Cylinder Lenses.

Laser Optics

Common Specifications

Substrate:
N-BK7
Surface Quality:
40-20
Axial Twist (arcmin):
<3
Irregularity (P-V) @ 632.8nm:
λ/4
Power (P-V) @ 632.8nm:
1.5λ

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer