• My Account
  • 0

Plastic Aspheric Lenses

Plastic Aspheric Lenses
Plastic Aspheric Lenses

  • Full Prescription Data Available
  • Standard 25mm Diameter for Easy System Integration
  • High Numerical Aperture Designs for Superior Light Collection

Our TECHSPEC® Plastic Aspheric Lenses offer a lightweight alternative to glass spherical or aspherical lenses. Featuring a standard 25mm Diameter, the lenses offer exceptional performance and value. The Zeonex E48R substrate features low haze, low autofluorescence, and excellent coating adhesion, making these lenses ideal for OEM and research applications alike. For alternate designs or custom coating requirements, please contact our Sales Department.

Common Specifications

Substrate:
Zeonex E48R
Center Thickness Tolerance (mm):
±0.20
Surface Quality:
80-50
Centering (arcmin):
≤5

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram