• My Account
  • 0

Aspherized Achromatic Lenses

Aspherized Achromatic Lenses

  • Low Cost, Color-Corrected Asphere
  • Better Color Correction than Standard Achromatic Lenses
  • Similar Spherical Aberration Correction to Machined Aspheres
  • Prescription Information Available

TECHSPEC®­ Aspherized Achromats bridge the gap between color-corrected achromats and spherical aberration corrected aspheres, resulting in cost effective, color corrected aspheric components. The TECHSPEC­® doublet lenses consist of two cemented elements that are matched for their color-correction ability and small RMS spot size.

The second surface of the doublet is fused with a molded polymer aspheric surface. These molds create a stable aspheric contour, removing or reducing wavefront errors present in typical achromats while boosting numerical aperture. Typical applications include: fiber optic focusing or collimation, image relay, inspection, scanning and high numerical aperture imaging.

Common Specifications

Diameter Tolerance (mm):
+0.00/-0.05
Clear Aperture (%):
90
Centering (arcmin):
3 - 5
Surface Quality:
40-20
Coating:
VIS 0 (425-675nm)

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram