• My Account
  • 0

Replicated Aspheric Lenses

Replicated Aspheric Lenses

  • Low-Cost, Aspherized Design
  • Micro Sizes
  • Multiple Coating Options Available

Our Replicated Aspheric Lenses offer a low-cost alternative to molded micro aspheric lenses (or aspheres). Fabricated utilizing the same method as our award winning TECHSPEC® Aspherized Achromatic Lenses, these lenses are ideal for collimating and focusing the output of a variety of laser diode sources. The cutting-edge Glass Replication technology produces a lens with the technical benefits of precision glass molding, but with the cost structure of plastic molding.

Our Replicated Aspheric Lenses are diffraction-limited and have low wavefront distortion. Each lens is corrected for spherical aberration, coma, astigmatism, and spherochromatism, even at high numerical apertures. All lenses are available uncoated, or with a variety of broadband Anti-Reflection (AR) coating options. For custom lens designs or custom AR coating requirements, please contact our Sales Department. Full prescription data available for each lens.

Common Specifications

Operating Temperature (°C):
-30 to +85
Substrate:
N-SF5

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer