Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Precision UV Fused Silica Aspheric Lenses

TECHSPEC® Precision UV Fused Silica Aspheric Lenses offer the benefits of an aspheric element combined with the manufacturing precision of state-of-the-art grinding and polishing equipment. With the available prescription data, these fused silica optics can be easily designed and integrated into complex optical systems. Featuring low f/#’s for optimum light gathering and focusing performance, these fused silica lenses are computer optimized to eliminate spherical and minimize higher order aberrations. UV fused silica optics substrate offers a low coefficient of thermal expansion.

Common Specifications

Diameter Tolerance (mm):
+0.0/-0.1
Substrate:
Fused Silica
Surface Quality:
60-40
Centering (arcmin):
3-5

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer