• My Account
  • 0

Germanium Infrared (IR) Aspheric Lenses

Germanium Infrared (IR) Aspheric Lenses

  • Diffraction Limited Performance
  • Variety of Coating Options
  • Full Prescription Data Available

Our TECHSPEC® Germanium Infrared (IR) Aspheric Lenses provide diffraction limited focusing performance over a broad spectral range in the Mid- and Long Wave infrared regions. Ideal for monochromatic light sources, such as quantum cascade lasers, these lenses offer a high performance alternative to standard plano-convex lenses.

Each aspheric lens is available uncoated, or with BBAR coating options. Uncoated germanium has transmission of <50%, so custom anti-reflection (AR) coatings should be considered if specifying an uncoated lens. Each BBAR coated lens offers >95% transmission, making it ideal for integration into a variety of OEM applications. For custom design or coating options, please contact our Sales Department.

Common Specifications

Substrate:
Germanium (Ge)
Diameter Tolerance (mm):
+0.0/-0.1
Center Thickness Tolerance (mm):
±0.10
Clear Aperture (%):
90
Surface Quality:
60-40
Centering (arcmin):
3 - 5

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer