• My Account
  • 0

Near-UV (NUV) Achromatic Lenses

  • Excellent Transmission in 345 – 700nm Range
  • Ideal for use with NUV LEDs and Mercury Lamps
  • Low-Cost, Cemented Design

Our TECHSPEC® NUV Achromatic Lenses are specifically designed to minimize the spot size for polychromatic illumination in the 345 – 550nm region. Ideal for use in fluorescence applications, as well as for simple focusing of common UV light sources, such as Mercury Arc Lamps, UV LEDs, and Tripled Nd:YAG lasers. Our TECHSPEC® Near UV Achromatic Lenses feature a simple cemented design, and are an excellent alternative to air-spaced doublets and triplets for the UV. Lenses feature >90% transmission at 360nm and provide >50% transmission at 334nm.

Common Specifications

Focal Length Tolerance (%):
±2
Substrate:
N-FK5 / F2
Coating:
UV-VIS (345-700nm)

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram