Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Commercial Quality Negative Achromatic Lenses

Commercial Quality Negative Achromatic Lenses

Consisting of two optical elements cemented together, negative achromats are corrected for color and on-axis aberrations. Used predominantly as Barlow lenses to extend focal lengths, they are often combined with positive achromatic mirror systems and imaging lenses.

Common Specifications

Effective Focal Length EFL (mm):
-46.0
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer