• My Account
  • 0

Commercial Grade Achromatic Lenses

Commercial Grade Achromatic Lenses

Achromatic doublet lenses consist of two optical components cemented together to form an achromatic doublet which is optimized to correct for on-axis spherical and chromatic aberrations. Achromatic doublet lenses are far superior to simple lenses for multi-color ("white light") imaging. MgF2 anti-reflection coating offers improved transmission in the visible spectrum.

Commercial Grade Achromatic Lenses offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Common Specifications

Diameter Tolerance (mm):
+0.00/-0.10
Focal Length Tolerance (%):
±1
Centering (arcmin):
6
Substrate:
Crown: N-BAK4
Flint: N-SF4
Coating:
MgF2

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer