• My Account
  • 0

High Performance OD 4 Shortpass Filters

  • Cut-Off Slope <1%
  • Rejection OD ≥4.0
  • ≥ 91% Transmission in Pass Band

These High Performance Shortpass filters are designed with superior blocking in the rejection band while maximizing transmission in the pass band. With a rejection band optical density of 4.0 combined with ≥ 91% in the pass band these filters are ideal for a wide variety of applications.

These filters can be combined with our TECHSPEC® OD 4 Longpass filters to create a customized precision bandpass filter. The VIS Shortpass Filter Kits include 7 filters between 400-700nm and both are ideal for integration with our filter wheels.

Common Specifications

Cut-Off Tolerance (%):
±1
Transmission (%):
≥91
Surface Quality:
40-20
Optical Density OD:
≥4.0
Substrate:
UV Grade Fused Silica

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer