• My Account
  • 0

Experimental Grade Neutral Density Filters

Experimental Grade Neutral Density Filters

Neutral density (ND) filters are designed to reduce transmission evenly across a portion of the spectrum. There are two types: absorptive and reflective. The absorptive type absorbs light that is not transmitted, while reflective filters reflect it away. ND filters are often used to prevent blooming or overexposure of cameras and other detectors.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram