• My Account
  • 0

Commercial Grade Reflective Neutral Density Filters

Commercial Grade Reflective Neutral Density Filters

Neutral density filters have constant density values across the surface. In stacks, the total density is the sum of each filter’s density. Neutral density filters are primarily used for the attenuation of light over a wide spectral range. They are often used in laser and photometer applications, where excessive power can cause damage or inaccurate results.

Note: Orient the mirrored side toward the source at an angle of incidence of 0°.

Commercial Grade Reflective Neutral Density Filters offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Common Specifications

Dimensional Tolerance (mm):
±0.3
Thickness Tolerance (mm):
±0.25
Substrate:
Borosilicate

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer