Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Commercial Grade Additive and Subtractive Dichroic Color Filters

Commercial Grade Additive and Subtractive Dichroic Color Filters

Dichroic filters are commonly used for color separation or contrast enhancement applications. These unmounted filters are easily integrated into a variety of existing camera and illumination setups. These filters are designed for 0° AOI.

Commercial Grade Additive and Subtractive Dichroic Color Filters offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Common Specifications

Thickness (mm):
1.75
Substrate:
Borosilicate Float Glass

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer