Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Hard Coated OD 4 25nm Bandpass Filters

  • Ideal for Life Science Instrumentation
  • High Transmission, Deep Blocking
  • Used to Prevent Photobleaching in Microscopy Applications
  • Hard Coated OD 4 10nm and 50nm Bandpass Filters also Available

TECHSPEC® Hard Coated OD 4 25nm Bandpass Filters are designed to be a midrange alternative to broadband or narrowband filters. TECHSPEC Hard Coated OD 4 25nm Bandpass Filters are ideal for single photon microscopy, or for preventing photobleaching of live samples or fluorophores in a range of life science applications. These filters can also be used to eliminate unwanted background noise while enhancing the signal to noise ratio in imaging or machine vision applications.

Common Specifications

Optical Density OD:
≥4.0
Surface Quality:
80-50
Substrate:
BOROFLOAT®

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer