Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Fluorescence Bandpass Filters

  • Common Wavelengths for Popular Fluorophores
  • >93% Transmission
  • >OD 6 Blocking, <3% from Edge of Bandwidth

Our TECHSPEC® Fluorescence Bandpass Filters are perfectly matched to common fluorophores used in fluorescence imaging applications. Featuring >93% transmission and >OD 6 blocking outside of the passband, these filters are also ideal components in spectroscopy and clinical chemistry applications and biotech instrumentation. Each filter is hard sputtered coated on a single fused silica substrate, and mounted in a black anodized ring.

For a full list of compatible fluorophores for each filter, view Fluorophores and Optical Filters for Fluorescence Microscopy.

Common Specifications

Optical Density OD:
≥6.0
Surface Quality:
60-40
Substrate:
UV Grade Fused Silica

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer