• My Account
  • 0

Infrared (IR) Bandpass Filters

Infrared (IR) Bandpass Filters

  • Ideal for Gas Analysis
  • Center Wavelengths of 2.7-10.6μm
  • Single Substrate Interference Filter

Developed with durability in mind, our Infrared (IR) Bandpass Filters provide the high transmission and deep rejection needed to isolate narrow spectral regions. The single substrate dielectric construction ensures easy maintenance, allowing for use in harsh environments. Infrared (IR) Bandpass Filters are ideal for environmental monitoring, security and FLIR applications.

Bandpass interference filters are used extensively in a variety of biotech, biomedical, and quantitative chemical applications to selectively transmit a narrow range of wavelengths while blocking all others. Interference filters are widely used in instrumentation for applications including clinical chemistry, environmental testing, colorimetry, elemental and laser line separation, flame photometry, fluorescence, and immunoassays. In addition, interference filters are used to select discrete spectral lines from arc or gas discharge lamps, including Hg, Xe, and Cd, and to isolate a particular line from Ar, Kr, Nd:YAG, and other lasers. Bandpass interference filters are often used in conjunction with laser diode modules and LEDs.

Common Specifications

Optical Density OD:
≥3.0
Clear Aperture CA (mm):
21.0
Surface Quality:
60-40

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer