• My Account
  • 0

Hard Coated OD 4 10nm Bandpass Filters

  • Ideal for Life Sciences or Chemical Analysis
  • Available in UV, VIS, and IR Center Wavelengths
  • Feature High Performance Hard Coatings
  • Hard Coated OD 4 25nm and 50nm Bandpass Filters Also Available

TECHSPEC® Hard Coated OD 4 10nm Bandpass Filters are narrowband filters used extensively in applications including flame photometry, elemental or laser line separation, fluorescence, laser diode cleanup, or chemical detection or analysis. TECHSPEC Hard Coated OD 4 10nm Bandpass Filters feature durable hard coatings to minimize filter degradation while increasing transmission. These optical filters offer steep slopes with deep blocking to achieve high performance in demanding applications.

Common Specifications

Optical Density OD:
≥4.0
Surface Quality:
80-50

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer