Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Free-Space Optical Isolators

Free-Space Optical Isolators
Free-Space Optical Isolators
Free-Space Optical Isolators
Free-Space Optical Isolators
Free-Space Optical Isolators
Free-Space Optical Isolators

405nm Single Stage Free-Space Optical Isolator, #35-969

780nm Single Stage Free-Space Optical Isolator, #35-973

660nm Dual Stage Free-Space Optical Isolator, #35-980

780nm Dual Stage Free-Space Optical Isolator, #35-983

820nm Dual Stage Free-Space Optical Isolator, #35-984

1070nm Dual Stage Free-Space Optical Isolator, #35-988

  • Up to 67 dB Isolation for Ultimate Stability
  • Up to 92% Transmission for Maximum Power
  • 4.7mm Aperture Provides Excellent Beam Quality

Free-Space Optical Isolators are specifically designed and manufactured to provide superior performance with high isolation, transmission, and power densities. Each option effectively reduces feedback in the external cavity of diode laser systems and blocks reflections from free-space fiber coupling. Free-Space Optical Isolators increase power stabilization in optical systems and also eliminate feedback-induced damage to sensitive optical components. These isolators enable state of the art protection for the most stable lasers in the world and are ideal for demanding laser applications.

Laser Optics

Common Specifications

Type:
Optical Isolator

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer