• My Account
  • 0

Telecentric F-Theta Scanning Lenses

Telecentric F-Theta Scanning Lenses

  • Available for 1064nm and 633nm laser sources
  • High Damage Threshold Tested
  • Ideal for Material Processing and Laser Scanning Applications

Telecentric F-Theta lenses enhance laser scanning systems by providing a focused laser beam perpendicular to the process surface, hence eliminating inconsistencies associated with non-flat surfaces. The telecentric F-theta scanning lenses feature multiple elements for the ultimate in image resolution incorporated in a special optical configuration to provide a beam perpendicular to the flat field image plane. The air spaced design and high efficiency AR coating guarantee excellent throughput and durability.

Used with our TECHSPEC® UDA Fixed Broadband Beam Expanders, Telecentric F-theta scanning lens can provide the smallest possible spot size with the highest possible power density on the work piece.

Common Specifications

Design Wavelength DWL (nm):
1064
Damage Threshold, CW:
1000 kW/cm2
Damage Threshold, Pulsed:
10.00 J/cm2 @ 20ns
Mounting Threads:
M85 x 1.0
Style:
Telecentric
Type:
F-Theta Lens

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer