Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Flat Top Beam Shapers

Flat Top Beam Shapers
Flat Top Beam Shapers
Flat Top Beam Shapers
Flat Top Beam Shapers
Flat Top Beam Shapers

Flat Top Beam Shapers

4-Axis Flat Top Beam Shaper Mount, #34-312

Flat Top Beam Shaper Aligner, #34-313

  • Convert Gaussian Beam Profile to Flat Top Profile
  • Near 100% Efficiency
  • No Internal Focusing Enables High Power Laser Input

Flat Top Beam Shapers are refractive field mapping optical systems that convert collimated Gaussian input beams into collimated flat top beams with a uniform intensity distribution and flat phase front. Due to the field mapping optical design, the even intensity distribution of the converted beam is stable over great distances making it ideally suitable for holography, microscopy, and system integration. With no internal focusing, they are also the perfect solution in applications such as material micromachining, welding, and engraving that require high power lasers. These Flat Top Beam Shapers are offered in different design wavelengths for common YAG, fiber laser, and CO2 laser sources. Each is operating over a definite wavelength range for laser tuning and the use of multiple laser sources.

Laser Optics

Common Specifications

Style:
Flat Top
Type:
Beam Shaper

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer