Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0
Your Selection
Category

Laser Line Mirrors

Laser Optics

Laser Line Mirrors are used to reflect or redirect laser beams in laser applications such as beam steering or beam folding. Laser Line Mirrors are designed with a high degree of reflectivity for a specific wavelength or range of wavelengths using various substrates, coatings, or a combination of the two. Laser Line Mirrors are also ideal for laser applications where space is limited, as a beam can be precisely directed multiple times to fit within a particular area.

Edmund Optics offers a wide range of Laser Line Mirrors suited for many beam steering or beam manipulation needs. Laser Line Mirrors are designed to reflect a very narrow range of wavelengths. High Damage Mirrors are especially durable mirrors that possess high damage threshold. A wide selection of Laser Line Mirrors is available for use with a range of popular laser wavelengths.

Showing 1 - 1 of 1
Showing 1 - 1 of 1

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer