• My Account
  • 0

Research-Grade Variable Beam Expanders

Research-Grade Variable Beam Expanders
Research-Grade Variable Beam Expanders
Research-Grade Variable Beam Expanders
Research-Grade Variable Beam Expanders
Research-Grade Variable Beam Expanders

Research-Grade Variable Beam Expanders

532nm 1X - 3X, #87-561

1064nm 2X - 8X, #87-568

Broadband VIS 2X - 8X, #87-569

355nm 2X - 8X Variable Beam Expander, #87-566

TECHSPEC® Research-Grade Variable Beam Expanders (RVBX) are ideal for high power laser applications where magnification changes may be required, such as prototyping or R&D. TECHSPEC Research-Grade Variable Beam Expanders feature λ/4 transmitted wavefront, Galilean designs, and high laser damage threshold AR coatings to ensure maximum transmittance while minimizing ghost reflections. Additionally, these beam expanders use internal translation and focusing mechanisms to continuously adjust magnification and laser divergence without affecting overall housing length. This compact design removes the need to make system accommodations for changes in length and eases system integration.

TECHSPEC Research-Grade Variable Beam Expanders can be used to determine a system’s required beam magnification in the prototyping phase of development. TECHSPEC Ultra Divergence Adjustable Fixed Broadband Beam Expanders are available for production or OEM implementation. Please contact our Sales Department for custom magnification requirements.

Laser Optics

Common Specifications

Exit Aperture (mm):
30
Mounting Threads:
Input: Male C-Thread (1" x 32 TPI)
Output: Male T-Thread (M42 x 0.75)
Substrate:
Fused Silica
Divergence Adjustment:
Sliding Optics

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer