Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

DA Fixed HeNe Beam Expanders

DA Fixed HeNe Beam Expanders

  • Diffraction Limited Optical Design
  • Focus Mechanism with Non-Rotating Optics
  • Metric (M6) and English (¼-20) Mounting Holes

DA (Divergence Adjustable) Fixed HeNe Beam Expanders offer high performance optical designs packaged in a precise opto-mechanical platform. Two full rotations of the focus knurl provide smooth movement for the optics in order to vary the output from collimated to the minimum focus distance of 1.2 meters. The precise focusing mechanism keeps optics from rotating, which helps maintain bore sight accuracy and a minimally aberrated focused beam. Focus lock secures position. The beam expanders are easily secured to both metric and English threaded mounts. Four tapped holes (two M6 on 25mm centers and two ¼-20 on 1" centers) are located near the middle of the assembly for mounting.

Laser Optics

Common Specifications

Design Wavelength DWL (nm):
633
Wavelength Range (nm):
450 - 750
Entrance Aperture (mm):
2
Exit Aperture (mm):
27
Transmitted Wavefront, P-V:
<λ/4 @ 633nm for Input Beam ≤1mm
Mounting Threads:
C-Mount

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer