• My Account
  • 0

LC Fixed YAG Beam Expanders

LC Fixed YAG Beam Expanders
LC Fixed YAG Beam Expanders
LC Fixed YAG Beam Expanders
LC Fixed YAG Beam Expanders
LC Fixed YAG Beam Expanders
LC Fixed YAG Beam Expanders
LC Fixed YAG Beam Expanders
LC Fixed YAG Beam Expanders
LC Fixed YAG Beam Expanders
LC Fixed YAG Beam Expanders
LC Fixed YAG Beam Expanders
LC Fixed YAG Beam Expanders
LC Fixed YAG Beam Expanders
LC Fixed YAG Beam Expanders
LC Fixed YAG Beam Expanders
LC Fixed YAG Beam Expanders
LC Fixed YAG Beam Expanders
LC Fixed YAG Beam Expanders
LC Fixed YAG Beam Expanders
LC Fixed YAG Beam Expanders
LC Fixed YAG Beam Expanders

LC Fixed YAG Beam Expanders

5X, 532nm LC Fixed YAG Beam Expander, #34-582

3X, 355nm LC Fixed YAG Beam Expander, #34-574

6X, 532nm LC Fixed YAG Beam Expander, #34-585

7.08X, 532nm LC Fixed YAG Beam Expander, #34-588

7.08X, 1064nm LC Fixed YAG Beam Expander, #34-589

3X, 1064nm LC Fixed YAG Beam Expander, #34-576

8X, 532nm LC Fixed YAG Beam Expander, #34-591

8X, 1064nm LC Fixed YAG Beam Expander, #34-592

5X, 355nm LC Fixed YAG Beam Expander, #34-581

9.72X, 355nm LC Fixed YAG Beam Expander, #34-596

2X, 1064nm LC Fixed YAG Beam Expander, #34-573

Female M22 x 0.75 to Male M30 x 1.0 Adapter, #34-771

3X, 532nm LC Fixed YAG Beam Expander, #34-575

6.67X, 355nm LC Fixed YAG Beam Expander, #34-587

5X, 1064nm LC Fixed YAG Beam Expander, #34-583

Female M22 x 0.75 to Male C-Mount Adapter, #34-770

10X, 1064nm LC Fixed YAG Beam Expander, #34-598

6X, 1064nm LC Fixed YAG Beam Expander, #34-586

2X, 532nm LC Fixed YAG Beam Expander, #34-572

  • Designed for YAG Laser Wavelengths
  • Multiple Fixed Magnifications Available from 2X-10X
  • Compact Lightweight Form Factor
  • Ideal for OEM Integration

TECHSPEC® LC (Low Cost) Fixed YAG Beam Expanders are designed for beam expansion applications such as laser engraving and material processing. Features include YAG laser wavelength ranges and multiple fixed magnifications options from 2X to 10X. TECHSPEC® LC Fixed YAG Beam Expanders utilize a compact, lightweight form factor ideal for applications with demanding space and weight constraints. To facilitate system integration, volume discounts are available for OEM quantities. Due to in stock availability for all design options, LC fixed beam expanders can quickly meet prototyping and application timelines.

Note: C-Mount (#34-770) and M30 x 1 (#34-771) thread adapters sold separately. Please contact us for custom wavelength and magnification options.

Laser Optics

Common Specifications

Mounting Threads:
M22 x 0.75
Substrate:
Optical Glass
Divergence Adjustment:
None

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer