Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

High Performance Reflection Gratings

High Performance Reflection Gratings
High Performance Reflection Gratings

High Performance Reflection Gratings

  • λ/4 Wave Reflected Wavefront
  • Superior Dimensional Tolerances
  • Groove Spacing Tolerance <0.05%

High Performance Reflection Gratings are designed for consistent, predictable performance. This high level of repeatability simplifies OEM system designs and reduces the need for tedious alignment adjustments. With λ/4 reflected wavefront and up to 90% diffraction efficiency, these gratings are specified to meet the needs of the most demanding applications. High Performance Reflection Gratings feature Bare Aluminum coatings, allowing for options that range from 300 to 1850nm.

Note: Bare Aluminum coatings are fragile and care must be taken when handling.

Common Specifications

Dimensional Tolerance (mm):
±0.1
Coating:
Bare Aluminum
Substrate:
Float Glass
Thickness (mm):
6

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer