Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Fiber Optic Alignment Mounts

Fiber Optic Alignment Mounts

  • FC Fiber Connection
  • Provides Fine Movement Translation in X and Y-Axis
  • Both Standard and Micrometer Versions Available
  • Optional Gimbal Tilt Version

These fiber alignment mounts can translate (in both X and Y-axes) optical fibers terminating in an FC connection. Useful for telecom positioning purposes and for aligning our FC Optical Fiber Patchcords, they feature ±1.5mm travel in both the X and Y-axis. Micrometer versions feature 2.5 micron resolution. Gimbal tilt version has a ±2 degree adjustable angle range about both the X and Y-axis. Durable anodized aluminum construction.

Note: Posts and Post Holders are required for mounting to a breadboard.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer