Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Experimental Grade Plate Beamsplitters

Experimental Grade Plate Beamsplitters

A plate beamsplitter is an optical window with a semi-transparent mirrored coating to break a beam into two or more separate beams. The reflectivity and transmission can vary by ±5%. Experimental Grade Plate Beamsplitters are offered in a variety of reflection/transmission ratios for a range of experimenting or prototyping applications.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer