• My Account
  • 0

Visible and NIR Plate Beamsplitters

  • Many Beamsplitting Ratios Available
  • Visible and NIR Coating Options Offered
  • Multi-Layer AR Coated Second Surface
  • C-Mounted Plate Beamsplitters Also Available

Ideal for dual magnification imaging systems and for combining low power laser beams, TECHSPEC® Visible and NIR Plate Beamsplitters offer the optimum combination of polished, high quality optical-grade glass with minimum substrate thickness. The broadband dielectric coatings provide maximum throughput, ideal for minimizing ghost images, and have much less energy loss than metallic coatings. Back surfaces are multi-layer anti-reflection (AR) coated, reducing back reflections to less than 1.0% for each wavelength range.

Common Specifications

Surface Flatness:
Substrate:
N-BK7
Angle of Incidence (°):
45

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram