Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Plate Beamsplitters

  • Low Cost Design
  • Multiple Sizes Available
  • Many Beamsplitting Ratios Available

Our Plate Beamsplitters are available in a variety of configurations to meet a variety of application needs. Many are available with an anti-reflection (AR) coated second surface to enhance each beamsplitter’s overall efficiency and to prevent unwanted ghost reflections. For custom sizes or alternate reflection/transmission ratios, please contact our
Sales Department.

Common Specifications

Surface Flatness:
4 - 6λ
Substrate:
Float Glass
Wavelength Range (nm):
400 - 700

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer