• My Account
  • 0

Laser Line Non-Polarizing Plate Beamsplitters

Laser Line Non-Polarizing Plate Beamsplitters

  • Insensitive to Input Beam Polarization
  • High Damage Threshold
  • Precision UV Fused Silica Substrate

Laser Line Non-Polarizing Plate Beamsplitters are insensitive to input beam polarization. These beamsplitters feature high damage thresholds and can be integrated into a variety of laser applications. The beamsplitter coating is complemented by a high efficiency anti-reflection (AR) V-coating for enhanced performance. A precision excimer grade UV fused silica substrate, featuring a 10-5 surface quality and 5arcsecond parallelism, provides excellent thermal stability, low wavefront distortion, and ultra-low auto-fluorescence. For wedged versions, please contact our Sales Department.

Laser Optics

Common Specifications

Substrate:
Excimer Grade UV Fused Silica
Parallelism (arcsec):
5
Angle of Incidence (°):
45 ±5

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer