Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Infrared (IR) Plate Beamsplitters

  • Broadband 50% Reflection/50% Transmission
  • CaF2 Option for 2 - 8μm Range
  • ZnSe Option for 7 - 14μm Range

Designed for broadband infrared applications, Infrared (IR) Plate Beamsplitters offer a 50% reflection/50% transmission ratio. Available in multiple sizes, the precision CaF2 beamsplitters offer excellent performance in the 2 - 8μm range. The chemical vapor deposition laser quality ZnSe beamsplitters offer excellent performance in the 7 - 14μm wavelength range. Each beamsplitter is designed for a 45° angle of incidence.

Note: Special care should be taken when handling Zinc Selenide as it is a toxic material. Always wear rubber or plastic gloves to avoid risk of contamination.

Common Specifications

Reflection/Transmission Ratio (R/T):
50/50
Parallelism (arcmin):
3

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer