• My Account
  • 0

Experimental Grade Polarizing Cube Beamsplitters

Experimental Grade Polarizing Cube Beamsplitters

Polarizing cube beamsplitters split randomly polarized beams into two orthogonal, linearly polarized components. S-Polarized light is reflected at a 90° angle while P-Polarized light is transmitted.

Experimental Grade Polarizing Cube Beamsplitters are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains or other defects. Grade 2 may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer