• My Account
  • 0

Broadband Polarizing Cube Beamsplitters

  • Visible and NIR Coating Options Offered
  • 500:1 Extinction Ratio
  • AR Coated for <0.5% reflection per surface

Designed for broadband applications, TECHSPEC® Broadband Polarizing Cube Beamsplitters offer a transmission of greater than 90% for P-polarized light and a reflection efficiency of greater than 99% for S-Polarized light across the entire design wavelength range. Each beamsplitter consists of a pair of precision high tolerance right angle prisms cemented together with a dielectric coating on the hypotenuse of one of the prisms. An anti-reflection (AR) coating has been applied to each face of the beamsplitter to achieve less than 0.5% reflection per surface.

Common Specifications

Extinction Ratio:
500
S-Polarization Reflection (%):
>99
P-Polarization Transmission (%):
>90
Surface Flatness:
λ/8
Beam Deviation (arcmin):
±3
Substrate:
N-SF11

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer