• My Account
  • 0

High Power Stereo Microscope

High Power Stereo Microscope

  • 20X/40X or 30X/60X Magnification
  • Achromatic Optics/Metal Construction
  • Good Depth of Field
  • Crisp Erect Wide Field Image

Reliable, precision stereo microscope is designed for professional applications and recommended for quality control personnel, opticians, and electronics inspectors. True color, wide-field images are achieved with high-resolution achromatic lenses. The head can be moved up and down on the pole stand and accurately focused by the rack and pinion movement with built-in slip clutch system and safety stopper at the base of the pole. The combination of features, high-grade optics, quality workmanship and economical price make this microscope ideal.

Includes many standard features: adjustable 360° rotatable head, all metal construction, precision rack and pinion focusing with left knob tension adjustment, set-screw locked-in eyepieces, left eyepiece °5mm diopter adjustment, 40mm max. object height with adjustable pole height, frosted glass insert, set-screw locked-on stage clips, and dust cover. This microscope includes 10W,12V bulbs for either incident or transmitted illumination with on/off/on toggle switch and 110V UL-listed power supply.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer